We are attempting to read data in from a K-type thermocouple through a MAX31855K thermocouple breakout board into a Raspberry Pi 3 B+. When we run our Python code, we our only receiving zeros.
One comment to make is that we have soldered the connection between our K-type connectors and the breakout board, but not the wires and the breadboard, which we believe might be part of the issue.
Below is the code:
Code: Select all
import os
import spidev
import Adafruit_GPIO.SPI as SPI
import Adafruit_MAX31855.MAX31855 as MAX31855
# Raspberry Pi software SPI configuration.
CLK = 25
CS = 24
DO = 18
sensor = MAX31855.MAX31855(CLK, CS, DO)
# Raspberry Pi hardware SPI configuration.
SPI_PORT = 0
SPI_DEVICE = 0
sensor = MAX31855.MAX31855(spi=SPI.SpiDev(SPI_PORT, SPI_DEVICE, max_speed_hz=5000000))
def c_to_f1 (temp):
return(temp * (9.0/5.0)) + 32.0
def c_to_f2 (internal):
return(internal * (9.0/5.0)) + 32.0
print ('Press Ctrl-C to quit.')
while True:
temp = sensor.readTempC()
internal = sensor.readInternalC()
print(('Thermocouple Temperature: {0:0.3F}*C / {1:0.3F}*F').format(temp, c_to_f1(temp)))
print (('Internal Temperature: {0:0.3F}*C / {1:0.3F}*F').format(internal, c_to_f2(internal)))
print(temp)
print(internal)
time.sleep(1.0)