- Fri Oct 16, 2020 8:34 pm
#219854
I just got my hands on an Artemis RTP; tried the blinky program, and got an compile error (verbose output pasted below). I believe there is an error because my user name has a space in it ("Darian Johnson"). Thoughts? I'm using Arduino IDE 1.8.12. I don't get this error with any other boards (Arduino or Adafruit)
Code: Select all
C:\Program Files (x86)\Arduino\arduino-builder -dump-prefs -logger=machine -hardware C:\Program Files (x86)\Arduino\hardware -hardware C:\Users\Darian Johnson\AppData\Local\Arduino15\packages -tools C:\Program Files (x86)\Arduino\tools-builder -tools C:\Program Files (x86)\Arduino\hardware\tools\avr -tools C:\Users\Darian Johnson\AppData\Local\Arduino15\packages -built-in-libraries C:\Program Files (x86)\Arduino\libraries -libraries C:\Users\Darian Johnson\Documents\Arduino\libraries -fqbn=SparkFun:apollo3:sfe_artemis_atp:svl_baud=921600,loader=option_asb -vid-pid=1A86_7523 -ide-version=10812 -build-path C:\Users\DARIAN~1\AppData\Local\Temp\arduino_build_718006 -warnings=none -build-cache C:\Users\DARIAN~1\AppData\Local\Temp\arduino_cache_762348 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.arm-none-eabi-gcc.path=C:\Users\Darian Johnson\AppData\Local\Arduino15\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major -prefs=runtime.tools.arm-none-eabi-gcc-8-2018-q4-major.path=C:\Users\Darian Johnson\AppData\Local\Arduino15\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major -verbose C:\Users\DARIAN~1\AppData\Local\Temp\arduino_modified_sketch_928260\Blink.ino
C:\Program Files (x86)\Arduino\arduino-builder -compile -logger=machine -hardware C:\Program Files (x86)\Arduino\hardware -hardware C:\Users\Darian Johnson\AppData\Local\Arduino15\packages -tools C:\Program Files (x86)\Arduino\tools-builder -tools C:\Program Files (x86)\Arduino\hardware\tools\avr -tools C:\Users\Darian Johnson\AppData\Local\Arduino15\packages -built-in-libraries C:\Program Files (x86)\Arduino\libraries -libraries C:\Users\Darian Johnson\Documents\Arduino\libraries -fqbn=SparkFun:apollo3:sfe_artemis_atp:svl_baud=921600,loader=option_asb -vid-pid=1A86_7523 -ide-version=10812 -build-path C:\Users\DARIAN~1\AppData\Local\Temp\arduino_build_718006 -warnings=none -build-cache C:\Users\DARIAN~1\AppData\Local\Temp\arduino_cache_762348 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.arm-none-eabi-gcc.path=C:\Users\Darian Johnson\AppData\Local\Arduino15\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major -prefs=runtime.tools.arm-none-eabi-gcc-8-2018-q4-major.path=C:\Users\Darian Johnson\AppData\Local\Arduino15\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major -verbose C:\Users\DARIAN~1\AppData\Local\Temp\arduino_modified_sketch_928260\Blink.ino
Using board 'sfe_artemis_atp' from platform in folder: C:\Users\Darian Johnson\AppData\Local\Arduino15\packages\SparkFun\hardware\apollo3\2.0.1
Using core 'arduino' from platform in folder: C:\Users\Darian Johnson\AppData\Local\Arduino15\packages\SparkFun\hardware\apollo3\2.0.1
Detecting libraries used...
"C:\\Users\\Darian Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\tools\\arm-none-eabi-gcc\\8-2018-q4-major/bin/arm-none-eabi-g++" -include "C:\\Users\\Darian" "Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1\\variants\\SFE_ARTEMIS_ATP/mbed/mbed_config.h" -include "C:\\Users\\Darian" "Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1/cores/arduino/sdk/ArduinoSDK.h" "-iprefixC:\\Users\\Darian" "Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1/cores/" "@C:\\Users\\Darian" "Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1\\variants\\SFE_ARTEMIS_ATP/mbed/.cxx-flags" -w -x c++ -E -CC -DARDUINO=10812 -DARDUINO_APOLLO3_SFE_ARTEMIS_ATP -DARDUINO_ARCH_MBED -DARDUINO_ARCH_APOLLO3 -DMBED_NO_GLOBAL_USING_DIRECTIVE -DCORDIO_ZERO_COPY_HCI "-IC:\\Users\\Darian Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1\\cores\\arduino" "-IC:\\Users\\Darian Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1\\variants\\SFE_ARTEMIS_ATP" "-IC:\\Users\\Darian Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1/cores/arduino" "-IC:\\Users\\Darian Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1/cores/arduino/mbed-bridge" "-IC:\\Users\\Darian Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1/cores/arduino/mbed-bridge/core-api" "@C:\\Users\\Darian" "Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1\\variants\\SFE_ARTEMIS_ATP/mbed/.includes" "C:\\Users\\DARIAN~1\\AppData\\Local\\Temp\\arduino_build_718006\\sketch\\Blink.ino.cpp" -o nul
Error while detecting libraries included by C:\Users\DARIAN~1\AppData\Local\Temp\arduino_build_718006\sketch\Blink.ino.cpp
Generating function prototypes...
"C:\\Users\\Darian Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\tools\\arm-none-eabi-gcc\\8-2018-q4-major/bin/arm-none-eabi-g++" -include "C:\\Users\\Darian" "Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1\\variants\\SFE_ARTEMIS_ATP/mbed/mbed_config.h" -include "C:\\Users\\Darian" "Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1/cores/arduino/sdk/ArduinoSDK.h" "-iprefixC:\\Users\\Darian" "Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1/cores/" "@C:\\Users\\Darian" "Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1\\variants\\SFE_ARTEMIS_ATP/mbed/.cxx-flags" -w -x c++ -E -CC -DARDUINO=10812 -DARDUINO_APOLLO3_SFE_ARTEMIS_ATP -DARDUINO_ARCH_MBED -DARDUINO_ARCH_APOLLO3 -DMBED_NO_GLOBAL_USING_DIRECTIVE -DCORDIO_ZERO_COPY_HCI "-IC:\\Users\\Darian Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1\\cores\\arduino" "-IC:\\Users\\Darian Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1\\variants\\SFE_ARTEMIS_ATP" "-IC:\\Users\\Darian Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1/cores/arduino" "-IC:\\Users\\Darian Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1/cores/arduino/mbed-bridge" "-IC:\\Users\\Darian Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1/cores/arduino/mbed-bridge/core-api" "@C:\\Users\\Darian" "Johnson\\AppData\\Local\\Arduino15\\packages\\SparkFun\\hardware\\apollo3\\2.0.1\\variants\\SFE_ARTEMIS_ATP/mbed/.includes" "C:\\Users\\DARIAN~1\\AppData\\Local\\Temp\\arduino_build_718006\\sketch\\Blink.ino.cpp" -o "C:\\Users\\DARIAN~1\\AppData\\Local\\Temp\\arduino_build_718006\\preproc\\ctags_target_for_gcc_minus_e.cpp"
arm-none-eabi-g++: error: Johnson\AppData\Local\Arduino15\packages\SparkFun\hardware\apollo3\2.0.1\variants\SFE_ARTEMIS_ATP/mbed/mbed_config.h: No such file or directory
arm-none-eabi-g++: error: Johnson\AppData\Local\Arduino15\packages\SparkFun\hardware\apollo3\2.0.1/cores/arduino/sdk/ArduinoSDK.h: No such file or directory
arm-none-eabi-g++: error: Johnson\AppData\Local\Arduino15\packages\SparkFun\hardware\apollo3\2.0.1/cores/: No such file or directory
arm-none-eabi-g++: error: C:\Users\Darian: No such file or directory
arm-none-eabi-g++: error: Johnson\AppData\Local\Arduino15\packages\SparkFun\hardware\apollo3\2.0.1\variants\SFE_ARTEMIS_ATP/mbed/.cxx-flags: No such file or directory
arm-none-eabi-g++: error: C:\Users\Darian: No such file or directory
arm-none-eabi-g++: error: Johnson\AppData\Local\Arduino15\packages\SparkFun\hardware\apollo3\2.0.1\variants\SFE_ARTEMIS_ATP/mbed/.includes: No such file or directory
exit status 1
Error compiling for board RedBoard Artemis ATP.