Was wondering if anyone knew of any distance or time of flight sensors on the market that could give a distance measurement with a resolution of .1 mm or less (as in could give the distance as xy.z mm or more precise within reasonable accuracy). It would be for very short distance (less than 200 mm) application. Originally purchased an adafruit time of flight sensor but at least with the base code/library provided it only give up to a resolution of 1 mm. Any help anyone can provide would be appreciated