SparkFun Forums 

Where electronics enthusiasts find answers.

Have a good idea for a new product for SFE or Olimex? Let us know!

Should SparkFun sell a TQFP or QFN version of the AVR ISP?

Yes
1
100%
No
No votes
0%
By Max
#151192
I discovered the AVR ISP Shield - PTH Kit today, and I really like the idea.

I suggest SparkFun make a version of the AVR ISP Shield that has a socket for TQFP and/or QFN instead of the DIP socket.

More Atmel microntrollers are available by far that use a SMD package than there are that offer DIP packages, so offering a SMD version if the AVR ISP shield would make sense.
---
Thanks,
Max