This should do what you want:
Code: Select all#include "msp430x11x1.h"
;******************************************************************************
; MSP-FET430x110 Demo - Timer_A UART 9600 Echo, HF XTAL ACLK
;
; Description: Use timer_A CCR0 hardware output modes and SCCI data latch to
; to implement UART function @ 9600 baud. Software does not directly read and
; write to RX and TX pins, instead proper use of output modes and SCCI data
; latch are demonstrated. Use of these hardware features eliminates ISR
; latency effects as hardware insures that output and input bit latching and
; timing are perfectly synchronised with timer_A regardless of other
; software activity. In the Mainloop the UART function readies the UART to
; receive one character and waits in LPM0 with all activity interrupt driven.
; After a character has been received, the UART receive function forces exit
; from LPM0 in the Mainloop which echo's back the received character.
; ACLK = MCLK = TACLK = HF XTAL = 3.579545MHz
; //*An external 3.579545Hz XTAL on XIN XOUT is required for ACLK*//
;
; MSP430F1121
; -----------------
; /|\| XIN|-
; | | | 3.58Mhz
; --|RST XOUT|-
; | |
; | CCI0A/TXD/P1.1|-------->
; | | 9600 8N1
; | CCI0B/RXD/P2.2|<--------
;
RXD equ 004h ; RXD on P2.2
TXD equ 002h ; TXD on P1.1
;
; CPU Registers Used
#define RXTXData R4
#define BitCnt R5
;
; Conditions for 9600 Baud HW/SW UART, ACLK = 3.579545MHz
Bitime_5 equ 0186 ; ~ 0.5 bit length
Bitime equ 0373 ; 104 us ~ 9596 baud
;
; M.Buccini
; Texas Instruments, Inc
; March 2002
;******************************************************************************
;------------------------------------------------------------------------------
ORG 0F000h ;
;------------------------------------------------------------------------------
RESET mov.w #300h,SP ; Initialize stackpointer
SetupWDT mov.w #WDTPW+WDTHOLD,&WDTCTL ; Stop Watchdog Timer
SetupBC bis.b #XTS,&BCSCTL1 ; LFXT1 = HF XTAL
SetupOsc bic.b #OFIFG,&IFG1 ; Clear OSC fault flag
mov.w #0FFh,R15 ; R15 = Delay
SetupOsc1 dec.w R15 ; Additional delay to ensure start
jnz SetupOsc1 ;
bit.b #OFIFG,&IFG1 ; OSC fault flag set?
jnz SetupOsc ; OSC Fault, clear flag again
bis.b #SELM1+SELM0,&BCSCTL2 ; MCLK = LFXT1
SetupTA mov.w #TASSEL0+MC1,&TACTL ; ACLK, continous mode
SetupC0 mov.w #OUT,&CCTL0 ; TXD Idle as Mark
SetupP1_2 bis.b #TXD,&P1SEL ; P1.1/TA0 for TXD function
bis.b #TXD,&P1DIR ; TXD output on P1
bis.b #RXD,&P2SEL ; P2.2/TA0 as RXD input
eint ; General Enable Interrupts
;
Mainloop call #RX_Ready ; UART ready to RX one Byte
bis.w #LPM0,SR ; Enter LPM0 Until Byte RXed
call #TX_Byte ; TX Back RXed Byte Received
jmp Mainloop ;
;
;------------------------------------------------------------------------------
TX_Byte ; Subroutine Transmits Character from RXTXData Buffer
;------------------------------------------------------------------------------
mov.w &TAR,&CCR0 ; Current state of TA counter
add.w #Bitime,&CCR0 ; Some time till first bit
bis.w #0100h, RXTXData ; Add mark stop bit to RXTXData
rla.w RXTXData ; Add space start bit
mov.w #10,BitCnt ; Load Bit counter, 8data + ST/SP
mov.w #OUTMOD0+CCIE,&CCTL0 ; TXD = mark = idle
TX_Wait bit.w #CCIE,&CCTL0 ; Wait for TX completion
jnz TX_Wait ;
ret ;
;
;------------------------------------------------------------------------------
RX_Ready ; Subroutine Readies UART to Receive Character into RXTXData Buffer
;------------------------------------------------------------------------------
mov.w #08,BitCnt ; Load Bit Counter, 8 data bits
SetupRX mov.w #SCS+CCIS0+OUTMOD0+CM1+CAP+CCIE,&CCTL0 ; Neg Edge, cap.
ret ;
;
;------------------------------------------------------------------------------
TA0_ISR ; RXTXData Buffer holds UART Data
;------------------------------------------------------------------------------
add.w #Bitime,&CCR0 ; Time to next bit
bit.w #CCIS0,&CCTL0 ; RX on CCI0B?
jnz UART_RX ; Jump --> RX
UART_TX cmp.w #00h,BitCnt ;
jne TX_Next ; Next bit?
bic.w #CCIE,&CCTL0 ; All Bits TX or RX, Disable Int.
reti ;
TX_Next bic.w #OUTMOD2,&CCTL0 ; TX Mark
rra.w RXTXData ; LSB is shifted to carry
jc TX_Test ; Jump --> bit = 1
TX_Space bis.w #OUTMOD2,&CCTL0 ; TX Space
TX_Test dec.w BitCnt ; All bits sent (or received)?
reti ;
;
UART_RX bit.w #CAP,&CCTL0 ; Capture mode = start bit edge
jz RX_Bit ; Start bit edge?
RX_Edge bic.w #CAP,&CCTL0 ; Switch to compare mode
add.w #Bitime_5,&CCR0 ; First databit 1.5 bits from edge
reti ;
RX_Bit bit.w #SCCI,&CCTL0 ; Get bit waiting in receive latch
rrc.b RXTXData ; Store received bit
RX_Test dec.w BitCnt ; All bits RXed?
jnz RX_Next ; Next bit?
;>>>>>>>>>> Decode of Received Byte Here <<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<
RX_Comp bic.w #CCIE,&CCTL0 ; All bits RXed, disable interrupt
mov.w #GIE,0(SP) ; Decode byte = active in Mainloop
;>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>>><<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<
RX_Next reti ;
;
;-----------------------------------------------------------------------------
; Interrupt Vectors Used MSP430x11x1
;-----------------------------------------------------------------------------
ORG 0FFFEh ; MSP430 RESET Vector
DW RESET ;
ORG 0FFF2h ; Timer_A0 Vector
DW TA0_ISR ;
END
Leon