- Fri Nov 09, 2007 7:26 pm
#37817
The following is an example of setting up the NS73M FM transmitter module using code written in BASCOM-AVR for the ATMEL ATTINY13.
This code has been tested.
This code has been tested.
Code: Select all
' Author: ZAPNSPARK (Jim G.)
' Program: FMxmtr1.bas
' Purpose: Sets up the NS73M module (SPARKFUN.COM SKU# WRL-08482)
' to transmit in stereo at 93.9 MHz, 73 us pre-emphasis, 2 mW
' transmit power and 200 mV audio input for 100% modulation.
' Date: 10-31-2007
' Version 1.23
' Compiler: BASCOM-AVR IDE version 1.11.8.9 (MCS Electronics - MCSELEC.COM)
' Processor: ATMEL ATTINY13
' Notes: ATTINY13 Fuses set for 4.8 MHz internal RC oscillator &
' brownout at 2.7 volts.
' NS73M Module and ATTINY13 operate at 3.3 VDC.
' NS73M module IIC pin is grounded. TEB is not connected.
' Legal: This code is intended for non-commercial, DIY experimenter
' use only.
' Check local & country regulations for maximum radiated power,
' interference and other possible transmission restrictions.
'
$regfile = "attiny13.dat" ' ATMEL ATTINY13 processor
$crystal = 4800000 ' Internal RC osc. fuse set to 4.8 MHz
Config Portb = Output ' Port B all outputs
Portb = 0 ' Set all port B pins low
Ck Alias Portb.2 ' Ck is SPI clock to module
Da Alias Portb.1 ' Da is SPI data to module
La Alias Portb.0 ' La is SPI latch pulse to module
Dim Regxmtr As Byte ' Module register number (4 bits)
Dim Datxmtr As Byte ' Module 8 bit data ( 8 bits )
Declare Sub Sendxmtr() ' Sends SPIish type info. to module
Waitms 50 ' Wait some for power up settling
Regxmtr = &H0E : Datxmtr = &H05 ' Software reset.
Gosub Sendxmtr
Regxmtr = &H01 : Datxmtr = &HB4 ' Pilot on, forced subcarrier.
Gosub Sendxmtr
Regxmtr = &H02 : Datxmtr = &H07 ' 2 mW power, Unlock detect on.
Gosub Sendxmtr
Regxmtr = &H03 : Datxmtr = &HEA ' Lower byte frequency (93.9 MHz)
Gosub Sendxmtr ' NOTE: above value may require tweaking.
Regxmtr = &H04 : Datxmtr = &H2C ' Upper byte frequency (93.9 MHz)
Gosub Sendxmtr ' See the data sheet to calculate freq.
Regxmtr = &H08 : Datxmtr = &H1A ' CEX = Band 2
Gosub Sendxmtr
Regxmtr = &H00 : Datxmtr = &HA1 ' Pwr on, 200 mV audio for 100% modulation
Gosub Sendxmtr ' NOTE: 75 us pre-emphasis (North America)
Regxmtr = &H0E : Datxmtr = &H05 ' Software reset
Gosub Sendxmtr
Regxmtr = &H06 : Datxmtr = &H1E ' Set internal charge pumps
Gosub Sendxmtr
Mcucr = &H38 ' Prepare to sleep MCU
sleep ' Sleeps processor
Do : Loop
Sub Sendxmtr() ' Sends SPIish data to module (12 bits)
Shiftout Da , Ck , Regxmtr , 2 , 4 , 1 ' Send 4 bits of register number
Shiftout Da , Ck , Datxmtr , 2 , 8 , 1 ' Send 8 bits of data
Waitus 1 ' Short wait
Set La ' Set latch output
Waitus 4 ' Short wait
Reset La ' Reset latch output
Return
End Sub
End