- Sat Jan 10, 2009 1:50 pm
#63228
this works!
Code: Select all
#include "device.h"
#include "lcd.h"
#include <avr/io.h>
#include <string.h>
#include <util/delay.h>
#include <stdio.h>
#include <stdlib.h>
#include <math.h>
#include "spi.h"
#define DDR_SPI DDRB
#define PORT_SPI PORTB
#define PIN_SPI PINB
#define O_SS DDB2
#define DD_MOSI DDB3
#define DD_MISO DDB4
#define DD_SCK DDB5
#define DD_RDY DDB7
#define DDR_MM3 DDRD
#define PORT_MM3 PORTD
#define PIN_MM3 PIND
#define DD_SS DDD0
#define DD_RST DDD1
#define MM3_X_AXIS 0x01
#define MM3_Y_AXIS 0x02
#define MM3_Z_AXIS 0x03
#define MM3_PS32 0x00
#define MM3_PS64 0x10
#define MM3_PS128 0x20
#define MM3_PS256 0x30
#define MM3_PS512 0x40
#define MM3_PS1024 0x50
#define MM3_PS2048 0x60
#define MM3_PS4096 0x70
int main()
{
char s[10];
int delay;
uint16_t x = 0;
uint16_t y = 0;
int i = 0;
int j = 0;
int i0 = 0;
int i1 = 0;
lcd_init();
spi_init();
// mm3 init
DDR_SPI |= (1 << O_SS); // output
//SS high
PORT_MM3 |= (1<<DD_SS);
DDR_MM3 |= (1 << DD_SS); // output
// Set SS, MOSI, SCK, RST output, rest input
DDR_SPI |= (1<<DD_MOSI) | (1<<DD_SCK);
DDR_MM3 |= (1<<DD_RST);
// Enable SPI, Master
SPCR = (1<<SPE)|(1<<MSTR)| (1<<SPR1) | (1<<SPR0);
spi_disable();
for(;;)
{
SPCR &=~(1<<CPOL);
SPCR &=~(1<<CPHA);
spi_enable();
PORT_MM3 &= ~(1<<DD_SS);
//Pulse RST
PORT_MM3 &= ~(1<<DD_RST);
_delay_ms(1);
PORT_MM3 |= (1<<DD_RST);
_delay_ms(1);
PORT_MM3 &= ~(1<<DD_RST);
spi_transfer(MM3_PS32 | MM3_X_AXIS);
while(!(PIN_SPI & (1<<DD_RDY)));
i0 = spi_transfer(0x00);
i1 = spi_transfer(0x00);
x = (i0 << 8) | i1;
PORT_MM3 |= (1<<DD_SS);
spi_disable();
lcd_gotoxy(0,0);
sprintf(s, "%d %d", i0, i1);
lcd_string(s);
lcd_gotoxy(0,1);
sprintf(s, "%d %d", i++, x);
lcd_string(s);
//Delay between measurements
for(delay = 0; delay < 500; delay++)
_delay_ms(1);
}
}