- Fri Jun 30, 2006 6:22 pm
#15172
Atmel's AtMega2561 is a 64 pin MCU that's almost identical to the AtMega128 that you used to sell on Olimex's breakout board. I would love it if you would put 2561s on those boards and sell them. If you have to redesign the board, could you please run the I/O pins out to 10 pin (stk-style) headers?
Atmel's AtMega 2560 is the 100 pin TQFP version of the AtMega2560. I would love to see a breakout board for this chip, with the option of buying it with the chip, assembled and tested. Ideally, I would get 10 pin headers for ISP, JTAG, and I/O Ports A-L.
Infineon's TLE 5206 is a 5 amp (6 amp peak) H-bridge that's available for $3 each in qty. 1. It needs one external cap and one external resistor to make it work (and, of course, the heat sink.) Best of all, it's available in a TO-220 package. I would love to see a break out board for this. There's no need to offer this product soldered and tested, as I can solder through-hole packages.
Andy
Atmel's AtMega 2560 is the 100 pin TQFP version of the AtMega2560. I would love to see a breakout board for this chip, with the option of buying it with the chip, assembled and tested. Ideally, I would get 10 pin headers for ISP, JTAG, and I/O Ports A-L.
Infineon's TLE 5206 is a 5 amp (6 amp peak) H-bridge that's available for $3 each in qty. 1. It needs one external cap and one external resistor to make it work (and, of course, the heat sink.) Best of all, it's available in a TO-220 package. I would love to see a break out board for this. There's no need to offer this product soldered and tested, as I can solder through-hole packages.
Andy