- Tue May 02, 2017 1:35 pm
#194658
I need help on how to create a 3x3 led blink program that displays numbers 1-9 in a loop. Please give code and picture of wiring if possible.
Where electronics enthusiasts find answers.
library IEEE;
use IEEE.STD_LOGIC_1164.ALL;
use IEEE.STD_LOGIC_ARITH.ALL;
use IEEE.STD_LOGIC_UNSIGNED.ALL;
entity test is
port (
clk : in std_logic;
bcd : in std_logic_vector(3 downto 0); --BCD input
segment7 : out std_logic_vector(6 downto 0) -- 7 bit decoded output.
);
end test;
--'a' corresponds to MSB of segment7 and g corresponds to LSB of segment7.
architecture Behavioral of test is
begin
process (clk,bcd)
BEGIN
if (clk'event and clk='1') then
case bcd is
when "0000"=> segment7 <="0000001"; -- '0'
when "0001"=> segment7 <="1001111"; -- '1'
when "0010"=> segment7 <="0010010"; -- '2'
when "0011"=> segment7 <="0000110"; -- '3'
when "0100"=> segment7 <="1001100"; -- '4'
when "0101"=> segment7 <="0100100"; -- '5'
when "0110"=> segment7 <="0100000"; -- '6'
when "0111"=> segment7 <="0001111"; -- '7'
when "1000"=> segment7 <="0000000"; -- '8'
when "1001"=> segment7 <="0000100"; -- '9'
--nothing is displayed when a number more than 9 is given as input.
when others=> segment7 <="1111111";
end case;
end if;
end process;
end Behavioral;