- Thu Jun 09, 2016 11:12 am
#190173
Hi,
I would like to know if i can control with Big Easy Driver a stepper motor(Nema 17) with this specifications:
-Motor type: Bipolar stepper motor (4-lead)
-1.8 degree step angle (200 steps per revolution)
-5 mm output shaft, w/ machined flat
-24 mm (0.95 inches) shaft length from screw face plate
-31 mm (1.22 inches) mounting hole distance
-Mounting screw type: M3 with 3.5 mm min. thread depth
-Coil voltage 3.1 V
-Current 1 A per phase
-Winding resistance 3.1 ohms per phase
-Holding torque 1440 g*cm
I would like to know if i can control with Big Easy Driver a stepper motor(Nema 17) with this specifications:
-Motor type: Bipolar stepper motor (4-lead)
-1.8 degree step angle (200 steps per revolution)
-5 mm output shaft, w/ machined flat
-24 mm (0.95 inches) shaft length from screw face plate
-31 mm (1.22 inches) mounting hole distance
-Mounting screw type: M3 with 3.5 mm min. thread depth
-Coil voltage 3.1 V
-Current 1 A per phase
-Winding resistance 3.1 ohms per phase
-Holding torque 1440 g*cm