- Sun Jun 19, 2011 4:49 pm
#128996
Since my phi-1 and phi-2 shields have been very successful I decided to make a variant of phi-2 shield with 20*4 display area to fully take advantage of my phi_prompt user interface library:
Here is a video:
http://www.youtube.com/watch?v=r7r4W9s2 ... detailpage
List of functions:
Here is a video:
http://www.youtube.com/watch?v=r7r4W9s2 ... detailpage
List of functions:
- Compatible with Duemilanove, UNO, MEGA, and pin-compatible clones and Ethernet shield with SD card[/li]
- 20X4 LCD character display[/li]
- 6 push buttons arranged in arrow keys and two more on the side[/li]
- 2 RJ45 ports for up to 16 long and robust connections to sensors or devices[/li]
- Buzzer to play tones, ready for any Arduino pin, in place of RJ45 port 1
- Sensor block for many common sensors, in place of RJ45 port 2, temperature, pressure, light, magnetic field etc.
- Two 3mm LED indicators, ready for any Arduino pins
- Real time clock with battery backup keeps the time when Arduino is turned off
- EEPROM (24LC256 or 24LC512) to log data, and keep data when power is off (Sparkfun 525)
- GPS connector and breakout for EM-406A GPS module (Sparkfun 465 and 579)
- Reset button for Arduino
- All Arduino pins, brought out for maximal flexibility
- The I2C bus headers next to analog pins 4 and 5 for both UNO and MEGA