- Sun Apr 30, 2017 4:05 am
#194614
Hi all. Need help to build an old school arcade style Bluetooth joystick and buttons for my Ouya game console. I'm assuming i'll need the SparkFun Wireless Joystick Kit KIT-14051. But not sure about the Bluetooth bit. Not sure if it's even possible for the Ouya to recognize it. Any help would be great.
SoC: Nvidia Tegra 3 T33-P-A3[36]
CPU: Quad-core 1.7 GHz ARM Cortex-A9 MPCore (ARMv7-A architecture)
NEON Advanced SIMD extensions and VFPv3 floating point unit
GPU: Nvidia GeForce ULP @ 520 MHz (12.48 GFLOPS)
Hardware 1080p MPEG-4 AVC/h.264 40 Mbit/s High-Profile, VC1-AP, and DivX 5/6 video decode
Memory (RAM): 1 GiB DDR3-1600 SDRAM[36][37] (shared for CPU and GPU)
USB ports: 1 USB 2.0, 1 microUSB
Video output: HDMI 1.4; 1080p or 720p resolution.[38] Stereoscopic 3D support.
Audio output: HDMI (ARC), 2.0 channel[4]
Internal storage: 8 GB eMMC flash memory (expandable via USB)[36][39]
Networking and Wireless: 10/100 Ethernet (8P8C),[36][40] 802.11 b/g/n, Bluetooth LE 4.0
Power consumption: 4.5 watt (gaming), 1 watt (standby)
Power source: 12 volt DC, 1.5 ampere max via Coaxial power connector (OD 5.50 mm, ID 2.10 mm, center positive)
Size: 75×75×82 mm (2.95×2.95×3.23 in)
Weight: 300 g (11 oz)
Operating system: Android 4.1 (Jelly Bean) with custom Ouya launcher.
SoC: Nvidia Tegra 3 T33-P-A3[36]
CPU: Quad-core 1.7 GHz ARM Cortex-A9 MPCore (ARMv7-A architecture)
NEON Advanced SIMD extensions and VFPv3 floating point unit
GPU: Nvidia GeForce ULP @ 520 MHz (12.48 GFLOPS)
Hardware 1080p MPEG-4 AVC/h.264 40 Mbit/s High-Profile, VC1-AP, and DivX 5/6 video decode
Memory (RAM): 1 GiB DDR3-1600 SDRAM[36][37] (shared for CPU and GPU)
USB ports: 1 USB 2.0, 1 microUSB
Video output: HDMI 1.4; 1080p or 720p resolution.[38] Stereoscopic 3D support.
Audio output: HDMI (ARC), 2.0 channel[4]
Internal storage: 8 GB eMMC flash memory (expandable via USB)[36][39]
Networking and Wireless: 10/100 Ethernet (8P8C),[36][40] 802.11 b/g/n, Bluetooth LE 4.0
Power consumption: 4.5 watt (gaming), 1 watt (standby)
Power source: 12 volt DC, 1.5 ampere max via Coaxial power connector (OD 5.50 mm, ID 2.10 mm, center positive)
Size: 75×75×82 mm (2.95×2.95×3.23 in)
Weight: 300 g (11 oz)
Operating system: Android 4.1 (Jelly Bean) with custom Ouya launcher.